Festo_BionicBee_en

BionicFlyingFox (2017) The FlyingFox is a so-called flying wing. The skin of its wings consists of an elastic membrane stretched over the foldable wing kinematics. The flight maneuvers are initiated by the deflection of the skin. – Wingspan: 2280 mm – Weight: 580 g BionicSwift (2020) The BionicSwifts can fly autonomously using UWB localization. The necessary lift is generated by the feather-like structure of their wings. – Wingspan: 680 mm – Weight: 42 g BionicBee (2024) In the case of the BionicBee, all of the insights gained from the latest projects now come into play. The artificial bee is our smallest flying object, which can also fly in large numbers in a swarm. – Wingspan: 240 mm – Weight: 34 g

RkJQdWJsaXNoZXIy NzczNDE0