Technical Data • Height: 95 cm, length: 194 cm, width: 76 cm • 1 electric linear axis, EGC-50 • 1 servopneumatic linear axis, DGCI-18 • 1 CPX-CEC-C1 • 2 sensors, SOEG-S/E • 2 Festo muscles, DMSP-20 • 2 proportional valves, VPPM • 2 7-segment display elements • Lever unit with force sensor (1000 N) Computer • 1 Dell Optiplex 990, Intel Core i5 Processor 3.10 GHz • Windows 7 • 1 LCD Touchscreen CogniWare • Application: .Net 4.0 in C# (WPF interface technology) • BCI2000 system • Matlab • Brain-computer interface. Emotiv EPOC (14 signal electrodes, 2 reference electrodes) • Channels: AF3, F7, F3, FC5, T7, P7, O1, O2, P8, T8, FC6, F4, F8, AF4 • Sampling rate: 128 SPS (2048 Hz, internal) • Resolution: 16 bits, LSB = 1.95 µV • Range: 0.2 – 45 Hz, notch filter at 50 Hz and 60 Hz Project partners Project initiator: Dr. Wilfried Stoll, managing owner, Festo Holding GmbH Project team: Dipl.-Ing. (FH) Markus Fischer, B. Sc. Nadine Kärcher, Dipl.-Des. Elias Knubben, B. Eng. Matthias Gehring, Christian Mangler, Festo AG & Co. KG Prof. Dr. med. Alireza Gharabaghi, Dr. med. Florian Grimm, Dr. med. Georgios Naros, Centre for Integrative Neuroscience of the Tübingen University Hospital 54795 en 4/2012 Film Festo AG & Co. KG Ruiter Strasse 82 73734 Esslingen Germany Phone +49 711 347-0 Telefax +49 711 347-21 55 cc@de.festo.com www.festo.com/group
RkJQdWJsaXNoZXIy NzczNDE0