Highlights_2024_en

Highlights 2024/25 VTUX 10 – 11 The Adaptable Valve VTUX “Our new valve terminal VTUX is a milestone.” Dr. Ansgar Kriwet, Member of the Management Board Research and Development, Festo Electrics Pneumatics Vacuum solutions with air saving function Complete vacuum integration for individual configuration • Vacuum and ejector pulse can be individually controlled • Solutions for high vacuum or high vacuum flow • Two power levels with a grid size of 12.5 mm: nominal width 0.7 mm / 1.0 mm • Vacuum only terminal or mixed with pressure switching valves Integrated, space-saving switching position feedback directly assigned to the valve position Digital inputs with internal serial links • Detachable M8 plug adapter (IP6x) for extremely high packing density and easy installation, alternatively terminal strip (IP40) • PNP or NPN • 2 inputs per valve position • For manifold sub-base with four valves Modern design and seamless integration into the AP platform enable unprecedented flexibility. The highperformance and future-oriented valve terminal platform VTUX is the right choice from the outset. • Highly modular and with Festo AP communication technology – the new standard for higher performance and lower costs • All requirements for predictive maintenance, security features, and data exchange are integrated in the cloud (IIOT) • Compact and lightweight – saves time, space, and weight in the machine • Ideal for centralized and decentralized machine concepts You can find more information at: Infrastructure for technology modules – the new remote I/O system CPX-AP-A Serial modular remote I/O in protection class IP65/67 • Real-time communication with Ethernet-based fieldbus and internal AP communication • Direct connection of input and output signals (digital and analog) with connection technology for every application (M8, M12, terminal strip) • Wide range of options for voltage supply and power transmission • Interface for application programming > www.festo.com/vtux

RkJQdWJsaXNoZXIy NzczNDE0