Highlights 2024/25 04 LifeTech 24 – 25 Pressure/vacuum generator PGVA The pressure and vacuum generator PGVA consists of a compressor, air preparation including filtration, and a buffer reservoir. The supply of pressure and vacuum is either individually controlled or via preset values. Decentralized pressure/vacuum generation for ranges below 1 bar • Dispensing, aspirating, and continuous flow • Nominal width: 1.2, 1.6 and 2.0 mm • Very cost-efficient Media-separated valve VYKC High-performance polymers: EPDM, FKM and FFKM Mass flow controller VEMD • High dynamic response at an extremely favorable price • Many flow rate ranges: 10, 20, 50, 100 and 200 l/min • Analog and digital interfaces built in • Linear control response • Sturdy and durable • Optional display • Ideal supply option for pressure-controlled liquid handling solutions • Small box suitable for control cabinets or table solutions • Easy to operate via GUI • Only 24 V power supply required LifeTech > www.festo.com/lab More information about the products can be found on page 38 New Products and Product Features The three-dimensional gantry is ideal for analytical processes where sample vessels need to be opened and liquid samples are pipetted in the same three-dimensional gantry. The optional second Z-axis enables two front units, such as the rotary gripper module EHMD and the pipette head DHOE, to move independently of each other. The three-dimensional gantry with stepper motors and optional motion controller can be easily integrated in desktop systems. • Max. stroke: X/Y-axis: 1000 x 700 mm; Z-axis: 50, 100, 150 or 200 mm with 1 or 2 Z-axes • Max. payload: 1.5 kg (with 2 Z-axes together max. 2 kg) • Optional 6-axis motion controller • Programmable via G-code Three-dimensional gantry EXCL • Fully electric: max. torque 0.3 N or 1.0 N • Optional module to compensate for the cap thread pitch • Easy configuration of the Festo motor controller CMMT-ST Rotary gripper module EHMD • Pipetting volume: 5 μl … 10 ml (depending on the max. size of the pipette head) • Dimensions: 8.1 x 76.2 x 30 mm • Grid dimension: 9 mm • Pressure/vacuum-controlled pipetting system • Suitable disposable pipette tips DHAP to avoid cross-contamination Pipetting system DHOE Automation components and solutions in the LifeTech sector generally need to meet demanding requirements. They have to be precise and compact, work well in a confined space, avoid heat and noise generation, and be available at an economical price too. The portfolio from Festo is designed precisely for these requirements to ensure that the automation of your processes is a complete success. Be inspired! Solution competence in laboratory analysis and medical technology: > www.festo.com/lifetech
RkJQdWJsaXNoZXIy NzczNDE0