Highlights 2024/25 05 Electric Automation 28 – 29 Watch this video to find out more about the servo drives of the CMMT series: Consistent expertise and innovative engineering tools With Festo, systems with mechanics, motor, and servo drive are quick, easy, and convenient to configure and commission, even when components from third-party suppliers are used. Electric Motion Sizing The video demonstrates how quickly the perfect servo drive solution can be configurated, using just a few application parameters, to meet individual requirements. It can then be ordered directly in the Online Shop. Festo Automation Suite This video clearly shows you how easy it is to commission an electromechanical servo drive solution in just a few steps. > www.festo.com/ea More information about the products can be found on page 39 Seamless Connectivity from the Workpiece to the Cloud Electric Automation As part of the CMMT family, the low-voltage controller CMMT-ST is an extremely economical solution for positioning tasks and movements, with low power requirements up to 300 W at 48 V DC. Like its big brother CMMT-AS, it is also multi-protocol-capable. This means that CMMT-ST can be integrated directly into Ethernet-based networks from various control system manufacturers. In the future, the new stepper motors EMMT-ST and EMMB-ST can also be integrated into system solutions. Servo drive with multiprotocol CMMT-ST Stepper motor EMMT-ST • High performance in IP65 • Rotatable plug (290°) Stepper motor EMMB-ST • Basic performance in IP20 • Plug outlet direction can be changed to front or rear New generation of stepper motors The upcoming stepper motor series EMMT-ST and EMMB-ST are developed and produced in-house. They are available in three sizes and two lengths. The one cable plug OCP ensures easier handling, simpler cabling, and improved installation. • Economical: Operation with 24 V DC for max. 150 W continuous power reduces costs • Flexible: Multi-protocol-capable for several Ethernet protocols • Convenient: Manually set the bus protocol on the servo drive or in the Festo Automation Suite Mechanical, electric, and intelligent automation modules ensure seamless connectivity in electric automation. This seamless connectivity ranges from the latest generation of axes ELGD and the complete, flexible all-in-one servo drive systems CMMT-ST to digitalization, including suitable cloud solutions. This can be used to create sustainable and compatible concepts. These solutions are networked using state-of-the-art communication and architecture concepts. The best example is the modular remote I/O system CPX-AP-A. Innovative engineering tools make design, configuration, and commissioning very easy. The new generation of electric ball screw and toothed belt actuators The axis series ELGD with the ball screw linear actuator ELGD-BS and toothed belt actuator ELGD-TB is perfect for a wide range of electromechanical automation tasks. The comprehensive portfolio with different sizes in both standard and wide versions (WD) stands out thanks to its excellent rigidity, large feed forces, and a durable guide system. Ball screw linear actuators ELGD-BS and ELGD-BS-WD The heavy-duty axes with a durable and high-precision ball screw offer a maximum stroke of up to 2.5 meters. The motor position can be selected as axial or parallel and can be rotated 4 x 90° around its own axis. Linear actuators with toothed belt ELGD-TB and ELGD-TB-WD With an almost vibration-free movement of the slide, the axes ELGD-TB have a high dynamic response and offer a maximum stroke of up to 8.5 meters. Steel tension members reinforce the toothed belts made of different types of polyurethane. The motor position at the end of the axis can be freely selected and retro- fitted. A look at the portfolio • 6 standard sizes with square cross-section, 4 wide with widths from 30 to 220 mm • Already available: main series 60/80/100 WD • Further sizes and variants to follow in the second half of 2024 and 2025
RkJQdWJsaXNoZXIy NzczNDE0