Highlights 2024/25 05 Electric Automation 31 – 31 > www.festo.com/rio-cpx-apa More information about the products can be found on page 39 Simple valve terminal VTUG Modular Remote I/O System CPX-AP-A Electric Automation The modular remote I/O system CPX-AP-A enables a flexible system architecture in star and line topology. It communicates in real time with up to 79 modules and devices on an AP-A bus node. CPX-AP-A integrates a wide variety of valve terminals into Ethernet networks via AP. Proportional valves, vacuum suction nozzles, and sensors can also be easily and efficiently connected to the remote I/O. Performance in real time: CPX-AP-A Technical features: • Real-time communication with 200 MBaud and a cycle time of up to 15 µs • Decentralized architecture with a cable length of up to 50 m between stations • IP65/67 degree of protection for direct installation in the machine • Wide variety of modules with digital I/O and IO-Link® master The modular stand-alone remote I/O and the pneumatic valve terminals communicate in real time via AP. • Tailored to your needs: Electric and pneumatic machine and system structure • Clear layout: Decentralized installation of the valve terminal close to the consumer • Cost-efficient: All AP participants communicate with the higher-level controller via 1 fieldbus node • Convenient: Easy to commission all AP participants together in the Festo Automation Suite Decentralized installation of valve terminals via AP interface AP connection Robust valve terminal VTSA Compact valve terminal MPA-L Compact valve terminal VTUX Valve terminal VTSA The versatile, configurable standard valve terminal offers numerous safety functions, additional function integration, and has robust, durable components, making it eminently suitable for demanding industrial applications. • High flow rate of 550 ... 2900 l/min • Large variety of vertical stacking options The valve terminal VTUX When it comes to modularity, communication, and materials, the valve terminal VTUX sets a new standard. As the successor to the established CPV, MPA-L/S and VTUG, its high flow rate, distinctive compactness, and low weight are impressive. The valves and sub-bases are very sturdy thanks to the use of glass fiber-reinforced, high-performance polymer. • Valve width of 10 mm with different functions for flow rates of up to 670 l/min • Valves on sub-base • individual sub-base for maximum modularity • 4-way fixed manifold block for even greater cost-efficiency Valve terminal MPA-S The compact, modular valve terminal with high-performance valves in a sturdy metal housing can be flexibly combined: with three valve sizes, vertical stacking, supply and exhaust options. • Many valve functions for up to 870 l/min • Flexible configuration of up to 32 solenoid coils Modular valve terminals combined with CPX-AP-A
RkJQdWJsaXNoZXIy NzczNDE0