Highlights 2024/25 Product Overview 40 – 41 → .../drrs New: Semi-rotary actuator DRRS → .../vefc New: Proportional flow control valve VEFC → .../vppe New: Proportional-pressure regulator VPPE → .../vpwi New: Proportional 3-way control valve VPWI →.../vbnf Piloted check valve VBNF One-way flow control valve VFOF → .../vofx New: Pilot valve VOFX →.../srbk New: Limit switch box SRBK → .../vzqh New: Pinch valve, manual VZQH → .../sdac-mhs New: Position transmitter for all actuators with C-slot SDAC-MHS New version/ additional features: • Inline variant enables simplified and flexible installation • Combination of functions with at least two funct- ions integrated in one component • Ideal for process valves such as the angle seat valves VZXF/VZXA • Variants for use in potentially explosive areas • For use where using valve terminals is not technically feasible • R obust, UV-resistant polymer housing • M echanical, inductive, and reed switches • Q uickly adjustable trip cams • For hygienic dispensing and mixing applications • Compact and hygienic design • Unique NC function (spring-assisted closing) • In nominal width DN6 Two versions: • IO-Link® position transmitter and proximity switch with 2 switching outputs in one device. • Standard position transmitter with 0 … 10 V → .../sfam Flow sensor SFAM → .../necb New: Plug connector NECB → .../pun-h-sf Plastic tubing PUN-H-SF New version/additional features: • IO-Link® communication • Integrated pressure sensor • Quick to commission thanks to replicating function • One plug connector for various cable diameters and core cross-sections • Screw terminals • UL certified New version/additional features: • Robustness, improved burst pressure thanks to greater wall thickness • High flexibility, bending and kink resistance • Very compact: only 24 mm wide • D irectly controlled, dynamic piezo valve • F lexible thanks to customizable control parameters • E xcellent value for money • Stroke-controlled 3-way valve • Very fast reaction time • Same nominal width in both flow directions Mini slide DGST → .../dgst → www.festo.com/lx » These additional new products and product features are sure to inspire you • Festo LX offers flexible and tailored learning • Multimedia course content meets the needs of the industry Digital learning Festo Learning Experience →.../vtsa Valve terminal VTSA New version/additional features: • Variants suitable for battery production according to F1A • High torque with low weight • Mounting: simple, stable, flexible • Variants suitable for battery production according to F1A New version/additional features: • Remote I/O via CPX-AP-A • Conforms to ISO 15407-2 and ISO 5599-2 • Four valve sizes can be combined • High flow rates → .../dgss New: Mini slide DGSS • Flat design • Precise and loadable roller bearing guide • Optional: stroke adjustment and external cushioning via accessories → .../hepp New: Electric parallel gripper HEPP • Powerful and versatile • Dynamic motor for adaptable motion behavior • Simple, variable parameterization → .../hpph New: Pneumatic parallel gripper/valve combination HPPH • Gripper-valve combination with integrated sensors • Safe human-robot collaboration at pressures up to 5 bar • Compact and lightweight for high energy efficiency and reduced cycle times • Robust pressure regulator with 1/4" connection • Reliable control behavior • Variants suitable for battery production according to F1A → .../vfof The Fast Way to Find More Information Online: → www.festo.com/catalogue/... Product Highlights at a Glance
RkJQdWJsaXNoZXIy NzczNDE0