Electromobility 48 – 49 Flow regulator VEAD • Modular design • Quick and easy replacement of the diaphragm • For critical, abrasive and viscous media • Flow direction can be freely selected Proportional pressure regulator VEAB With the piezo valve the VZQA can be dynamically and precisely controlled. • Up to 6 bar • Extremely precise and durable • Fast control behavior • Silent operation • Low energy consumption Pressure sensor SPAW • Extremely sturdy • For liquid and gaseous media • Optimal legibility: Display housing rotatable 320°, display at an angle of 45° Further training concepts for battery production The technological development towards electromobility is creating more and more jobs – in new gigafactories, as well as at suppliers and integrators around the world. The demand for qualified workers in battery production is on the increase. Festo Didactic offers a wide range of learning formats, from live online introductory seminars on battery life cycle management to onboarding training in battery production. Products for battery cell production With the specially developed non-ferrous metal-free product portfolio from Festo, the reject rate of faulty batteries can be significantly reduced while the quality and speed can be increased. It ensures compliance with environmental regulations and avoids potential pollutants. Festo greatly values quality and environmental protection. The company is therefore ISO 9001 certified for quality and ISO 14001 certified for the environment. Products from Festo are also suitable for use in cleanroom and dry room environments. These tested products ensure reliable and precise performance, even under demanding conditions. Extracting forming gases When battery cells are initially charged, so-called forming gases are produced, and these must be extracted in a controlled manner. Precise vacuum control is essential for the safety of the process. With media valve VZQA, piezo valve VEAB and pressure sensor SPAW, Festo offers an economical and safe solution. Media valve and pressure sensor: Maximum resistance to forming gases thanks to the use of special materials. Highlights 2025 > www.festo.com/didactic
RkJQdWJsaXNoZXIy NzczNDE0