Angstrom A unit of length in the order of an atomic diameter that is widely used in the field of atoms and molecules, as well as in spectroscopy. One angstrom corresponds to one ten-billionth of a meter or 0.1 nanometers. 5Semicon For companies in the semiconductor industry, specific innovations and rapid developments are hugely important. The systems that are used to manufacture modern semiconductors have stringent requirements when it comes to process reliability and repeatability. That is the only way structures of just a few nanometers in size can be produced with consistent precision. Festo offers innovative and energy-efficient solutions, including for the precise dosing of nitrogen, as well as a broad product portfolio and the use of new technologies such as piezo technology. Source: Silicon Saxony A hybrid car currently contains approximately 3,500 chips, with luxury cars having up to 5,000 chips. Nanometer 1 nm = 1/1,000,000,000 m One nanometer corresponds to the size of about ten water molecules arranged in a row. 50,000,000,000 Modern microprocessors can contain billions of transistors on a single chip. The record is over 50 billion transistors on a single chip. 160 is the number of chips in a modern smartphone
RkJQdWJsaXNoZXIy NzczNDE0