Industrial Trades eLearning Courses Module 1 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn the basic principles of the ISO/GPS system including its industrial applications. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Fundamentals of ISO Geometrical Product Specifications Language: EN, DE Learning Time: 45 minutes Module 2 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn about sizes according to ISO 14405 and the specification modifiers that describe those unambiguously. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Dimensional Tolerancing According to ISO 14405 Language: EN, DE Learning Time: 1 hour Module 3 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn about the specification and verification of form deviations according to ISO 1101. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Form Tolerances According to ISO 1101 Language: EN, DE Learning Time: 2 hours Module 4 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn about datums and all tolerances which includes datums. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Datums, Orientation, Location and Run-out Language: EN, DE Learning Time: 2 hours Module 5 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn about the cases when it is not reasonable to use independency principle. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Material Conditions According to ISO 2692 Language: EN, DE Learning Time: 1 hour Industrial Trades eLearning Courses Module 6 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. Learn how to handle measurement uncertainties, zones and edges. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Standards for Zones, Edges and Measurement Uncertainties Language: EN, DE Learning Time: 1 hour Module 7 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - size, form and location. The compendium contains not only the most important points to remember of the previous modules, but also application-oriented questions to challenge your knowledge. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Compendium | ISO Geometrical Product Specification – Size, Form and Location Language: EN, DE Learning Time: 2 hours Module 1 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - Surface. Learn the basic principles of the ISO/GPS system including its industrial applications. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Fundamentals of Surface Texture Language: EN, DE Learning Time: 1 hour Module 2 in the series of learning programs on ISO Geometrical Product Specification (ISO/GPS) - Surfaces. Learn the different parameters and how to define and understand the surface specifications in the technical drawing. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Indication of Surface Texture Language: EN, DE Learning Time: 1 hour Module 3 in the series of learning program on ISO Geometrical Product Specification (ISO/GPS) - Surfaces. Learn about the measurement devices and strategies for precise measurement of surface texture. This learning program has been jointly developed by Festo Didactic SE and Mahr GmbH. Measurement Strategies of Surface Texture Language: EN, DE Learning Time: 1 hour 104 Festo Didactic 105 → lx.festo.com
RkJQdWJsaXNoZXIy NzczNDE0