Electric Power Technology eLab Courses Provides a foundation for further study in the industrial control branch of knowledge. Basic Motor Controls – 8036 Series Language: EN Learning Time: 18 hours Provides the knowledge necessary to perform motor controls with the help of motor drives. This course is intended as a stand-alone solution. Motor Drives – 8036 Series Language: EN Learning Time: 8 hours Provides the knowledge necessary to perform motor controls with the help of motor drives. This course is intended as a stand-alone solution. Motor Drives – Stand-Alone Language: EN Learning Time: 8 hours Provides the knowledge necessary to perform motor controls with the help of motor drives. This course is intended as an add-on to the Electromechanical System (EMS). Motor Drives – 8036 Series Add-On to EMS Language: EN Learning Time: 7 hours Provides the knowledge necessary to realize motor controls with the help of a PLC. This course is designed to be performed with the Programmable Logic Controller, variant 3128 (EASY 512-DC-R from Moeller). Programmable Logic Controller – 8036 Series Language: EN Learning Time: 7 hours Electric Power Technology eLab Courses Covers the design and operation of the most common types of sensors in the industrial control branch of knowledge. Sensors – 8036 Series Language: EN Learning Time: 5 hours Introduces methods to develop skills in troubleshooting industrial control circuits. Troubleshooting Industrial Controls Language: EN Learning Time: 4 hours Covers the basic principles of digital technology using the TP 1012. Basic Principles of Digital Technology Language: EN, DE Learning Time: 7 hours Covers the basic principles of closed-loop control technology using the TP 1013. Basic Principles of Closed-Loop Control Technology Language: EN, DE Learning Time: 4 hours Covers the fundamentals of optoelectronics using the TP 1023. Fundamentals of Optoelectronics Language: EN, DE Learning Time: 9 hours 90 Festo Didactic 91 → lx.festo.com
RkJQdWJsaXNoZXIy NzczNDE0