Page 59 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

59
Description
• Solenoid valves to ISO 15407-1,
plug type C, for individual
electrical connection
• Solenoid valve to ISO 15407-2,
for use with valve terminal VTSA
• Valve function: 5/2-way valve
• ISO size 1, other sizes on
request
• Width: 26 mm
• Normal position of the
piston spool is monitored
by a proximity sensor
• For control architectures
in higher categories
• Proximity sensor with M8
connection
Notes
The switching position sensing
allows higher diagnostic
coverage to be achieved for
the valves.
Valves with switching position sensing
Safety function
Protection against unexpected start-up
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Cat.
PL
DC
Switching position
sensing with
inductive PNP/NPN
proximity sensor
CCF
Channels
1
Safety component
No
to MD 2006/42/EC
All specified values
are maximum values,
which can be achieved
via correct operation
of the component.
Part no.
Type
560723 VSVA-B-M52-MZD-A1-1T1L-APC Size 01, 5/2 single solenoid, return via mech. spring, plug-in valve, with PNP sensor and cable
560724 VSVA-B-M52-MZD-A1-1T1L-APP Size 01, 5/2 single solenoid, return via mech. spring, plug-in valve, with PNP sensor and plug M8
560725 VSVA-B-M52-MZH-A1-1C1L-APC Size 01, 5/2 single solenoid, return via mech. spring, Cnomo valve, with PNP sensor and cable
560726 VSVA-B-M52-MZH-A1-1C1L-APP Size 01, 5/2 single solenoid, return via mech. spring, Cnomo valve, with PNP sensor and plug M8
560742 VSVA-B-M52-MZD-A1-1T1L-APC Size 01, 5/2 single solenoid, return via mech. spring, plug-in valve, with NPN sensor and cable
560743 VSVA-B-M52-MZD-A1-1T1L-ANP Size 01, 5/2 single solenoid, return via mech. spring, plug-in valve, with NPN sensor and plug M8
560744 VSVA-B-M52-MZH-A1-1C1L-APC Size 01, 5/2 single solenoid, return via mech. spring, Cnomo valve, with NPN sensor and cable
560745 VSVA-B-M52-MZH-A1-1C1L-ANP Size 01, 5/2 single solenoid, return via mech. spring, Cnomo valve, with NPN sensor and cable