Page 65 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

65
Notes
The CPX Profisafe module
is a safety component.
All channels are self-monitoring
for the safety function and for
protection against short circuits.
Galvanic isolation of the voltage
concepts.
CPX-FVDA-P can work with every
Profisafe-capable controller.
Two channel, self-monitoring,
electrical switch off.
M12- or Cage Clamp connection
block.
The ProfiSafe module is always
ordered in a fixed configuration;
see part printed in bold in the
example:
51E-F33
GCQPEK
ANFKAQF
-Z
CPX Profisafe
Part no.
Type
Select according to order code CPX-FVDA-P
0 V Val
24 V Val
0 V Out
24 V Out
0 V
El./Sen.
24 V
El./Sen.
FE
C
H0
C
H1
C
H2
0 V Val
24 V Val
Front-
Connection
Subbase
(Internal Power Rail)
Safety function
Shut-off module
Input
Logic
Output
Pneumatic
Electrical
Cat.
3
PL
e
DC
99 %
CCF
>65%
Channels
2
Certified
TÜV
Safety component
Yes
to MD 2006/42/EC
All specified values are
maximum values, which
can be achieved via
correct operation
of the component.