Page 47 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

47
Notes
Always check that each channel
in multi-channel solutions fulfils
the safety function sufficiently.
The diagnostic evaluation must
be performed by the software.
The cylinder is stopped via
compressed air. Therefore, the
system contains energy stored
as compressed air. Additional
measures must be taken to be
able to exhaust the cylinder
chambers if necessary.
If trapped compressed air can
result in a danger, further
measures are required.
When the safe status is set,
there are no additional air
inflows or outflows.
After the cylinder stops, it can
move depending on the leakage
of the individual components.
This can result in exhausting the
cylinder chambers. Please also
note this for the restart.
Stopping with shut-off valves
Part no.
Type
534559
VSVA-B-P53C-H-A1-1R5L 5/3-way valve
534556
VSVA-B-M52-MH-A1-1R5L 5/2-way valve
25025
VL-2-1/4-SA
Stop valve
151172
GRLA-1/4-B
Flow control valve
163371
DNC-50-50-PPV-A
Cylinder
Pressure switches
Application-specific
proximity sensors
Safety function
Stopping, holding, blocking a movement
with
power,
protection against unexpected start-up
Input
Logic
Output
Pneumatic
Electrical
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Cat.
3
PL
d
DC
Medium
CCF
>65%
Channels
2
Safety component
No
to MD 2006/42/EC
All specified values are
maximum values, which
can be achieved via
correct operation
of the component.