Page 48 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

48
Notes
Always check that each channel
in multi-channel solutions fulfils
the safety function.
The diagnostic evaluation must
be performed by the software.
The cylinder is stopped via
compressed air. Therefore, the
system contains energy stored
as compressed air. Additional
measures must be taken to be
able to exhaust the cylinder
chambers.
If trapped compressed air can
result in a danger, further
measures are required.
Please note that the technical
values of the components are
complied with during braking
via dynamic energy (e.g. via
resulting pressure peaks).
In the event of a fault of the
5/3-WV, compressed air can flow
through the non-return valve
HGL until the forces are
balanced. That can lead to an
increased overtravel time of the
cylinder.
After the cylinder stops, it can
move depending on the leakage
of the individual components.
This can result in exhausting the
cylinder chambers. Please also
note this for the restart.
Stopping with non-return valves
Part no.
Type
534559
VSVA-B-P53C-H-A1-1R5L 5/3-way valve
534556
VSVA-B-M52-MH-A1-1R5L 5/2-way valve
530031
HGL-1/4-B
Non-return valve
151172
GRLA-1/4-B
Flow control valve
163371
DNC-50-50-PPV-A
Cylinder
Pressure switches
Application-specific
proximity sensors
Safety function
Stopping, holding, blocking a movement
with
power,
protection against unexpected start-up
Input
Logic
Output
Pneumatic
Electrical
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Cat.
3
PL
d
DC
Medium
CCF
>65%
Channels
2
Safety component
No
to MD 2006/42/EC
All specified values are
maximum values, which
can be achieved via
correct operation
of the component.