Page 52 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

52
Part no.
550 171
534 546
161 109
173 124
526 483
542 897
11 689
Safety function for servopneumatics
Mechanical and pneumatic
stopping
Features
• Protection against unexpected
start-up (2-channel)
• Safety measure: stopping
(2-channel)
• Safety measure: blocking
(1-channel)
• Stop category: “1”
• Pressure supply not deactivated
Notes
• Recommended for vertical axes
• When the emergency stop is
activated, the compressed air
remains trapped in the drive;
the drive is not free of
compressed air.
• The braking unit, together with
the servopneumatic controller,
can prevent a movement on
restart.
• If only one clamping unit/cartridge
is used, the axis must be at a
standstill before it is clamped.
This standstill can be generated
via a STOP signal with the
servopneumatic controller.
The emergency stop valves VSVA
are then deactivated with a time
delay.
Safety function
Stopping, holding, blocking a movement
Input
Logic
Output
Pneumatic
Electrical
Designation
VPWP-6-L-5-…
VSVA-B-M52-MZH-A1-1R5L
NAS-1/4-01-VDMA
MEH-3/2-1/8-B
DNCKE-63-250-PPV-A
SDE5-D10-FP-Q6E-P-M8
H-QS-8
Description
Proportional valve, component of the servopneumatic
system as a first channel
5/2 single solenoid switching valve, with spring return and
auxiliary pilot air as a 2nd channel. The size (flow rate) is
based on the proportional valve.
3/2 single solenoid switching valve with spring return
Standard cylinder with clamping unit, displacement encoder
attached externally
Pressure switch for monitoring the emergency stop valves
VSVA and the clamping function
Non-return valves
Cat.
3
PL
e
DC
Medium
CCF
>65%
Channels
3
Safety component
No
to MD 2006/42/EC
All specified values are
maximum values, which
can be achieved via
correct operation
of the component.