Page 57 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

57
Notes
The stop valve is not a complete
safety solution. It can be used
as part of a solution.
Stop valve VL-2-1/4-SA
Safety function
Stopping, holding, blocking a movement
Technical data
Operating pressure
0 ... 10 bar
Temperature range
-20 ... 80°C
L
Q
Part no.
Type
25025
VL-2-1/4-SA
Please observe the legal information on page 73.
Cat.
PL
DC
CCF
Channels
1
Safety component
No
to MD 2006/42/EC
All specified values
are maximum values,
which can be achieved
via correct operation
of the component.
Can be used in
higher category
systems.