56
Notes
The clamping unit and the
end-position locking are not
complete safety solutions.
They can be used as part
of a solution.
As a holding device
• Holding and clamping in the
event of a power failure
• Protection against pressure
failure and pressure drop
As a braking device
• Braking or stopping
movements
• Interruption of a movement
if a danger area is entered
Brake unit DNCKE-S, KEC-S
Safety function
Stopping, holding, blocking a movement
(mechanical)
Part no.
Type
526482
DNCKE-40- -PPV-A
526483
DNCKE-63- -PPV-A
526484
DNCKE-100- -PPV-A
538239
DNCKE-40- -PPV-A-S
IFA-certified
538240
DNCKE-63- -PPV-A-S
IFA-certified
538241
DNCKE-100- -PPV-A-S IFA-certified
527492
KEC-16
527493
KEC-20
527494
KEC-25
538242
KEC-16-S
IFA-certified
538243
KEC-20-S
IFA-certified
538244
KEC-25-S
IFA-certified
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Cat.
PL
DC
CCF
Channels
1
Safety component
Yes, if IFA certified
to MD 2006/42/EC
All specified values are
maximum values,
which can be achieved
via correct operation
of the component.
Can be used in
higher category
systems.