61
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Notes
The shut-off valve is not a
complete safety solution.
It can be used as part of a
solution.
• Switching off and venting
pneumatic systems
• Can be shut off up to 6 times
• Free of PWIS
The shut-off valve may not be
used as an emergency stop valve
Shut-off valve (European version)
Part no.
Type
187026
HE-3/8-D-MIDI-NOT-SA
187027
HE-1/2-D-MIDI-NOT-SA
187028
HE-3/4-D-MIDI-NOT-SA
186688
HE-3/4-D-MAXI-SA
186689
HE-1-D-MAXI-SA
Part no. Type
197136 HE-G1-LO
197135 HE-G3/4-LO
197134 HE-G1/2-LO
197133 HE-G3/8-LO
197132 HE-N1-LO-NPT
197131 HE-N3/4-LO-NPT
197130 HE-N1/2-LO-NPT
197129 HE-N3/8-LO-NPT
Safety function
Tamper-proof
Protection against unauthorised pressurisation
Cat.
PL
DC
CCF
Channels
1
Safety component
No
to MD 2006/42/EC
All specified values
are maximum values,
which can be achieved
via correct operation
of the component.
Can be used in
higher category
systems.