Page 62 - Safety engineering guidelines. Pneumatic and electric solutions

Basic HTML Version

62
Technical data
Voltage
24 V DC
Pressure
3 ... 10 bar
Temperature range
-5 ... +50°C
Flow rate
1000 l/min
Function
Description
Pneumatic manual clamping
device for use in car body
construction (inserting stations)
Part no.
560727
ISO valve for pneumatic manual clamping devices
P
L
Q
M
Safety function (3 phases)
Switching off power, self-locking,
pneumatic operation
Function
Clamping device
is closed manually
Clamping device is in
the end position
(metal sheet
is clamped)
Clamping device
opens automatically
Normal operation
The 5/2-WV is used to retract
the clamping device
The clamping device is advanced
via the 5/2 WV
Pneumatically operated
In the case of emergency off
(electrical power is switched off )
Unpressurised
Supporting force via air pressure
(self-locking); valve remains in
position 12
Valve returns to the mid-position
Control
Valve is in the mid-position
Coil 12 is switched
Coil 14 is switched
Type
VSVA-B-P53ED-ZD-A1-1T1L
Size 01, 5/3 mid-position
exhausted, switching
position 14 detenting
Cat.
2
PL
d
DC
Low
CCF
>65%
Channels
1
Safety component
No
to MD 2006/42/EC
All specified values are
maximum values, which
can be achieved via
correct operation
of the component.