55
Cylinder with end-position locking
Notes
The mechanical lock is not a
complete safety solution. It can
be used as part of a solution.
Mechanical locking when the
end position is reached.
The requirement for releasing is
back pressure on the other side
of the piston.
Positive-locking
Locking is automatically released
when pressure is applied to the
cylinder
End-position locking at one
or both ends
Part no.
Type
163302
DNC-32-EL
163334
DNC-40-EL
163366
DNC-50-EL
163398
DNC-63-EL
163430
DNC-80-EL
163462
DNC-100-EL
Part no.
Type
548214
ADN-20-EL
548215
ADN-25-EL
548216
ADN-32-EL
548217
ADN-40-EL
548218
ADN-50-EL
548219
ADN-63-EL
548220
ADN-80-EL
548221
ADN-100-EL
Safety function
Blocking a movement (mechanical)
See the technical data of the individual products for detailed information.
Please observe the legal information on page 73.
Cat.
PL
DC
CCF
Channels
1
Safety component
No
to MD 2006/42/EC
All specified values
are maximum values,
which can be achieved
via correct operation
of the component.
Can be used in
higher category
systems.