Part No.
Type
Part No.
Alternative type
Product-
comparison
535858
HGPT-16-A
560192
HGPT-16-B
535859
HGPT-16-A-G1
560193
HGPT-16-B-G1
535860
HGPT-16-A-G2
560194
HGPT-16-B-G2
535861
HGPT-20-A
560198
HGPT-20-B
535862
HGPT-20-A-G1
560199
HGPT-20-B-G1
535863
HGPT-20-A-G2
560200
HGPT-20-B-G2
535864
HGPT-25-A
560204
HGPT-25-B
535865
HGPT-25-A-G1
560205
HGPT-25-B-G1
535866
HGPT-25-A-G2
560206
HGPT-25-B-G2
535867
HGPT-35-A
560210
HGPT-35-B
535868
HGPT-35-A-G1
560211
HGPT-35-B-G1
535869
HGPT-35-A-G2
560212
HGPT-35-B-G2
535870
HGPT-40-A
560216
HGPT-40-B
535871
HGPT-40-A-G1
560217
HGPT-40-B-G1
535872
HGPT-40-A-G2
560218
HGPT-40-B-G2
535873
HGPT-50-A
560222
HGPT-50-B
535874
HGPT-50-A-G1
560223
HGPT-50-B-G1
535875
HGPT-50-A-G2
560224
HGPT-50-B-G2
535876
HGPT-63-A
560228
HGPT-63-B
535877
HGPT-63-A-G1
560229
HGPT-63-B-G1
535878
HGPT-63-A-G2
560230
HGPT-63-B-G2
560234
HGPT-80-B
560235
HGPT-80-B-G1
560236
HGPT-80-B-G2
Grippers
» Mechanical grippers
Grippers
Parallel grippers
Parallel grippers
HGPT-...-A
HGPT-...-A-..
Parallel grippers
HGPT-...-B
HGPT-...-B-..
Difference:
– Robust version with 30% more gripping force due to oval
piston
– Space-optimised and reduced weight
73
1...,61,62,63,64,65,66,67,68,69,70 72,73,74,75,76,77,78,79,80,81,...104