+
+
Part No.
Type
Part No.
Alternative type
Product-
comparison
3660
K-3-M5
13793
K/O-3-PK-3
2x 153302 QSM-M5-3
3628
L-3-M5
10749
L/O-3-PK-3
2x 153302 QSM-M5-3
3629
R-3-M5
10748
R/O-3-PK-3
2x 153302 QSM-M5-3
6758
TH-3-M5
13794
TH/O-3-PK-3
2x 153302 QSM-M5-3
3626
V-3-M5
10747
V/O-3-PK-3
2x 153302 QSM-M5-3
Part No.
Type
Part No.
Alternative type
Product-
comparison
2186
LS-3-1/8
4938
V/O-3-1/8
2272
RS-3-1/8
4938
V/O-3-1/8
2334
VS-3-1/8
4938
V/O-3-1/8
10190
SVS-3-1/8
6817
SV-3-M5
10192
SVS-4-1/8
11914
SV-5-M5-B
Valves
» Mechanically and manually actuated directional control valves
Mechanically and manually actuated directional control valves
Pushbutton valve
K-...
L-...
R-...
TH-...
V-...
– With threaded connection M5
Pushbutton valve
K/O-...
L/O-...
R/O-...
TH/O-...
V/O-...
– With threaded connection M5
Toggle lever valve
LS-...
RS-...
VS-...
SVS-...
– With threaded connection G1/8
Stem actuated valve
V/O-...
SV-...
– With threaded connection G1/8; M5
80
1...,68,69,70,71,72,73,74,75,76,77 79,80,81,82,83,84,85,86,87,88,...104