+
+
Part No.
Type
Part No.
Alternative type
Product-
comparison
162500
VADM-45
532618
VN-05-H-T3-PQ2-VQ2-RO1-M
2x 153304 QSM-M5-4
162501
VADM-70
532626
VN-07-H-T3-PQ2-VQ2-RO1-M
1x 153002 QS-1/8-6
1x 153304 QSM-M5-4
162502
VADM-95
532636
VN-10-H-T3-PQ2-VQ2-RO1-M
2x 153002 QS-1/8-6
162503
VADM-140
532644
VN-14-H-T4-PQ3-VQ3-RO2-M
1x 153003 QS-1/4-6
1x 153002 QS-1/8-6
162504
VADM-200
532656
VN-20-H-T6-PQ4-VQ5-RO2-M
1x 153006 QS-3/8-8
1x 153003 QS-1/4-6
162505
VADM-300
532662
VN-30-H-T6-PQ4-VQ5-RO2-M
1x 153006 QS-3/8-8
1x 153003 QS-1/4-6
Vacuum technology
» Vacuum generators
Vacuum generator
VADM-...
Accessories:
2 push-in fittings
Note:
Push-in fittings should be ordered separately.
Vacuum generator
VN-...
– Integrated push-in fittings
Difference:
– Polymer housing
– Temperature range up to 50
°C
– IP40 only
75