Part No.
Type
Part No.
Alternative type
Product-
comparison
19749
MVH-5-1/8-L-B
196941
CPE14-M1BH-5L-1/8
19750
MVH-5-1/8-L-S-B
196942
CPE14-M1BH-5LS-1/8
30475
JMVH-5-1/8-B
196939
CPE14-M1BH-5J-1/8
30476
JMVH-5-1/8-S-B
196940
CPE14-M1BH-5JS-1/8
30477
MVH-5/3G-1/8-B
196937
CPE14-M1BH-5/3G-1/8
30478
MVH-5/3E-1/8-B
196935
CPE14-M1BH-5/3E-1/8
30480
MVH-5/3B-1/8-B
196933
CPE14-M1BH-5/3B-1/8
30997
MVH-5/3G-1/8-S-B
196938
CPE14-M1BH-5/3GS-1/8
30998
MVH-5/3E-1/8-S-B
196936
CPE14-M1BH-5/3ES-1/8
30999
MVH-5/3B-1/8-S-B
196934
CPE14-M1BH-5/3BS-1/8
31009
MVH-5-1/4-L-B
163142
CPE18-M1H-5L-1/4
33184
MVH-5-1/4-L-S-B
163146
CPE18-M1H-5LS-1/4
19136
JMVH-5-1/4-B
163143
CPE18-M1H-5J-1/4
19137
JMVH-5-1/4-S-B
163147
CPE18-M1H-5JS-1/4
19138
MVH-5/3G-1/4-B
170247
CPE18-M1H-5/3G-1/4
19139
MVH-5/3E-1/4-B
170249
CPE18-M1H-5/3E-1/4
19140
MVH-5/3B-1/4-B
170251
CPE18-M1H-5/3B-1/4
31004
MVH-5/3G-1/4-S-B
170248
CPE18-M1H-5/3GS-1/4
31005
MVH-5/3E-1/4-S-B
170250
CPE18-M1H-5/3ES-1/4
31006
MVH-5/3B-1/4-S-B
170252
CPE18-M1H-5/3BS-1/4
Valves
» Universal directional control valves
Solenoid valve
MFH-...
JMVH-...
Solenoid valve
CPE-...
Difference:
– CPE14-... Width 14 mm
– CPE18-... Width 18 mm
79
1...,67,68,69,70,71,72,73,74,75,76 78,79,80,81,82,83,84,85,86,87,...104