+
+
+
Part No.
Type
Part No.
Alternative type
Product-
comparison
19293
VAD-M5
193488
VN-05-H-T3-PQ2-VQ2-RO1
1x 165003 UC-M5
2x 153004 QSM-M5-4
14015
VAD-1/8
193489
VN-07-H-T3-PQ2-VQ2-RO1
1x 197583 UO-1/8
2x 153002 QS-1/8-6
9394
VAD-1/4
193490
VN-10-H-T3-PQ2-VQ2-RO1
1x 197584 UO-1/4
2x 153003 QS-1/4-6
19294
VAD-3/8
547707
VN-14-H-T4-PQ2-VQ3-RO2
1x 538433 UOM-3/8
2x 153006 QS-3/8-8
6890
VAK-1/4
532638
VN-10-H-T3-PQ2-VQ2-RO1-A
1x 197584 UO-1/4
2x 153005 QS-1/4-8
Vacuum technology
» Vacuum generators
Vacuum technology
Vacuum generators
Vacuum generator
VAD-...
VAK-...
Accessories:
1 silencer
2 push-in fittings
Note:
Silencers and push-in fittings should be ordered separately.
Vacuum generator
VN-...
– Built-in silencer
– Integrated push-in fittings
Difference:
– Polymer housing
– Temperature range up to 50 °C
– IP40 only
74
1...,62,63,64,65,66,67,68,69,70,71 73,74,75,76,77,78,79,80,81,82,...104